IESNA:LM-63-2002
[TEST]P943169
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-735-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52641
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7014.8 6468.4 5970.4 5506.5 5128 4965.8 4957.3 5042.7 5270.3 5754.1
6508.2 7390.4 8386.4 9479.2 10395.5 11223.6 11992 12842.9 13537.2 14282.8
15202 15808.1 16254.9 16829.8 17655 19328.3 21829.7 24980 27578.1 27233.8
22342 11980.6 3907.2 1659.1 648.8 213.4 0
7014.8 6508.2 6013.1 5543.5 5165 4977.2 4980.1 5059.7 5284.6 5762.6
6502.5 7347.7 8346.6 9453.6 10372.8 11212.2 11963.5 12768.9 13494.5 14243
15145.1 15842.3 16323.2 16733 17586.7 19157.6 21536.6 24689.7 27470 27168.4
22766 12652.2 4493.4 1727.4 725.7 259 0
7014.8 6525.3 6050.1 5600.4 5224.8 5011.4 4982.9 5034.1 5207.7 5574.8
6203.7 7048.9 8025 9069.4 10054 10939.1 11679 12356.2 13070.5 13884.4
14789.4 15765.4 16562.3 17179.8 17933.9 19211.6 21263.4 24353.9 27871.3 29282.7
26041.4 16906.6 6738.7 3010.8 1329 475.2 0
7014.8 6516.8 6084.2 5663 5295.9 5082.5 5019.9 5056.9 5176.4 5446.8
5956.2 6679 7541.2 8483.2 9450.7 10463.8 11428.5 12239.6 13002.2 13836
14849.1 15862.2 16784.2 17612.3 18574.2 19778 21656.1 24723.9 29393.7 33989.6
33907.1 25034 12746.1 6018.8 2783.1 953.3 0
7014.8 6559.4 6166.7 5802.5 5469.5 5233.3 5145.1 5162.2 5253.3 5452.5
5813.9 6368.8 7111.5 7908.3 8747.8 9738.2 10890.7 12094.4 13158.7 14260
15324.4 16511 17763.2 18952.7 20284.5 21963.5 24328.3 27811.5 33374.9 40386.9
42905.3 33494.5 21764.3 11169.6 4837.8 1505.4 0
7014.8 6553.8 6192.3 5828.1 5500.8 5253.3 5153.7 5176.4 5264.6 5458.1
5782.6 6323.3 7037.5 7823 8642.5 9610.1 10774 11997.7 13118.9 14271.4
15367 16550.9 17803 19058 20452.4 22185.5 24547.4 27985.1 33380.6 40236
42885.4 33998.2 21670.4 10996 4732.5 1451.3 0
7014.8 6613.5 6286.3 5984.6 5700 5472.4 5355.7 5335.8 5421.2 5594.7
5873.6 6303.3 6849.7 7507.1 8321 9248.7 10455.3 11807 13284 14854.8
16434.2 17988 19453.5 20879.3 22387.5 24089.3 26010.1 28380.6 31419.9 34297
32535.4 22874.1 9803.6 3121.8 1126.9 276 0
7014.8 6687.5 6428.5 6206.6 5996 5811 5691.5 5634.6 5671.6 5822.4
6067.1 6385.9 6807 7393.3 8192.9 9206 10418.3 11812.7 13326.6 14869
16337.4 17740.4 19075.1 20361.3 21519.5 22529.8 23323.8 23770.5 23400.6 20600.4
13096.1 4581.7 1798.5 1033 512.2 176.4 0
7014.8 6790 6616.4 6468.4 6337.5 6209.4 6129.7 6104.1 6129.7 6229.3
6397.2 6636.3 6992 7538.4 8266.9 9191.8 10310.1 11573.7 12862.8 14120.6
15278.8 16425.7 17376.1 18218.5 18836 19143.3 19029.5 18133.1 15677.2 10560.6
4368.2 1875.3 1283.4 902.1 577.7 250.4 0
7014.8 6889.6 6807 6747.3 6690.4 6647.7 6639.1 6676.1 6753 6892.4
7077.4 7322.1 7655.1 8158.8 8804.7 9655.6 10702.9 11883.8 13121.7 14408
15714.2 17003.3 18198.6 19228.7 20045.5 20364.2 19746.6 17367.6 12313.6 5554.9
2302.2 1474.1 1044.4 714.3 466.7 213.4 0
7014.8 7034.7 7046.1 7077.4 7111.5 7162.7 7239.6 7370.5 7549.8 7777.4
8070.5 8429.1 8927.1 9621.5 10529.3 11630.6 12877 14197.4 15569.1 16943.6
18306.7 19644.2 20902 21764.3 21932.2 21032.9 18645.3 14425.1 8346.6 3127.5
1616.4 1118.4 774 478.1 284.6 102.4 0
7014.8 7074.5 7125.8 7211.1 7285.1 7373.3 7492.9 7638 7840 8084.8
8377.9 8759.2 9262.9 9926 10728.5 11664.7 12692 13767.7 14883.3 15976
17020.4 18056.3 18935.6 19436.5 19220.2 18027.8 15626 11918 6792.8 2575.4
1374.5 936.3 648.8 389.9 213.4 59.8 0
7014.8 7120.1 7225.4 7339.2 7464.4 7572.5 7720.5 7888.4 8064.9 8301
8562.9 8858.8 9243 9723.9 10284.5 10913.4 11599.3 12305 13027.8 13710.8
14351.1 14869 15136.5 14920.3 14043.8 12373.3 10065.4 7290.8 4140.6 1901
1158.2 819.6 580.5 378.5 224.8 76.8 0
7014.8 7174.1 7359.1 7549.8 7714.8 7842.9 7982.3 8090.5 8173 8252.7
8309.6 8352.3 8392.1 8412 8380.7 8241.3 7985.2 7675 7370.5 6923.7
6192.3 5256.1 4354 3602.7 2988 2501.4 2122.9 1827 1576.5 1363.1
1146.8 959 779.7 583.4 372.8 136.6 0
7014.8 7253.8 7490 7720.5 7877 7979.5 8033.5 8053.5 8010.8 7936.8
7828.7 7669.3 7410.3 7074.5 6653.4 6186.7 5731.3 5295.9 4866.2 4433.7
3995.4 3597 3255.5 2919.7 2626.6 2370.5 2157.1 1972.1 1792.8 1613.5
1403 1200.9 967.6 722.8 424 167.9 0
7014.8 7322.1 7618.1 7828.7 7959.6 8002.2 7976.6 7931.1 7825.8 7675
7427.4 7040.4 6596.4 6172.4 5845.2 5574.8 5273.2 4926 4570.3 4237.3
3967 3821.8 3611.3 3321 3045 2794.5 2541.3 2293.7 2074.6 1864
1622.1 1357.4 1050.1 742.7 432.6 207.7 0
7014.8 7379 7694.9 7891.3 7962.4 7939.6 7897 7800.2 7626.6 7356.3
6997.7 6616.4 6272 5970.4 5683 5401.2 5102.4 4786.5 4510.5 4302.8
4240.2 4223.1 4078 3838.9 3580 3315.3 2996.6 2683.5 2393.3 2148.5
1909.5 1644.8 1383 1067.2 745.6 387 0
7014.8 7438.8 7763.2 7936.8 7951 7891.3 7814.4 7666.4 7398.9 7071.7
6778.6 6536.7 6277.7 5976.1 5640.3 5310.2 4965.8 4641.4 4342.6 4171.9
4115 4041 3952.7 3801.9 3540.1 3278.3 3050.6 2840.1 2677.8 2498.6
2273.8 2034.7 1775.7 1471.3 1152.5 685.8 0
7014.8 7475.8 7797.4 7925.4 7911.2 7823 7703.4 7498.5 7194.1 6920.9
6730.2 6545.2 6314.7 6015.9 5651.7 5233.3 4820.7 4430.8 4089.3 3938.5
3779.2 3671 3543 3269.8 2999.4 2791.7 2618.1 2492.9 2393.3 2236.8
2083.1 1849.7 1587.9 1331.8 1030.2 611.8 0
7014.8 7490 7828.7 7936.8 7891.3 7797.4 7646.5 7381.9 7085.9 6866.8
6704.6 6536.7 6320.4 6044.4 5660.2 5187.8 4667 4200.3 3838.9 3659.6
3460.4 3281.1 3027.9 2726.2 2495.7 2319.3 2179.8 2063.2 1938 1792.8
1684.7 1459.9 1189.5 973.2 748.4 375.6 0
7014.8 7532.7 7851.4 7942.5 7894.1 7786 7601 7333.5 7037.5 6832.6
6679 6494 6291.9 5996 5614.7 5145.1 4610.1 4083.6 3690.9 3426.3
3161.6 2968.1 2694.9 2470.1 2253.8 2085.9 1952.2 1846.9 1758.7 1659.1
1753 1454.2 1109.8 848 628.9 261.8 0
7014.8 7529.8 7857.1 7951 7899.8 7780.3 7615.2 7336.3 7031.8 6838.3
6679 6502.5 6306.2 6018.8 5646 5173.6 4635.7 4097.9 3679.6 3400.7
3136 2934 2666.5 2436 2219.7 2048.9 1915.2 1812.7 1735.9 1636.3
1809.9 1340.3 1061.5 853.7 634.6 261.8 0
